ProductsLogicLevel Shifters

New level shifters

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate Level Shifters

 74AUP1T573.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1T583.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1T983.3V single low-power configurable multiple function gate with voltage-level translator
 74AVC1T452.5V single, dual-supply voltage level translating transceiver (3-state)
 NX3L1T5157Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw analog switch (SPDT) with level translation

Level Shifters

 74AVC8T2452.5V 8-bit dual-supply voltage-level translating transceiver with configurable voltage translation (3-state)
More Information

Links

Standard ICs quick find
Standard ICs sections