ProductsInterfaceLCD Drivers

LCD starburst character displays

Introduction

Starburst Characters

One method in which alphanumeric characters can be built is from a 14-segment starburst unit. Starburst segment units are commonly combined with 7-segment units (for numeric-only portions of the display) as well as with additional segments for various icons.
LCD starburst character segments are driven by segment drivers. Each segment of the display is controlled individually to form letters, numbers, and basic symbols such as a plus symbol (+) or asterisk (*). Segments are addressed in multiples of sixteen, typically for a 14-segment starburst with 2 additional segments available for icons. Groups or lines of starburst character segments can be further matrixed to reduce display layout complexity. A segment driver that can drive 4 x 32 segments, for example, can control a display with a maximum of 64 segments or 8 starburst characters with 16 "leftover" segments available for icons and other indicators. Of course, custom displays can contain 7-segment numbers, starburst characters, and icons in endless combinations.
Products

Segment LCD Drivers

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 OM4068 3 x 32 segment LCD driver with SPI interface
 PCF2100C 2 x 20 segment LCD driver with serial CBUS interface
 PCF2111C 2 x 32 segment LCD driver with serial CBUS interface
 PCF2112C 1 x 32 segment LCD driver with serial CBUS interface
 PCF8532 4 x 160 segment LCD driver for low multiplex rates with I2C-bus
 PCF8533 4 x 80 segment LCD driver for low multiplex rates with I2C-bus
 PCF85133 4 x 80 segment LCD driver for low multiplex rates with I2C-bus
 PCF8534A 4 x 60 segment LCD driver for low multiplex rates with I2C-bus
 PCF8562 4 x 32 segment LCD driver for low multiplex rates with I2C-bus
 PCF8566 4 x 24 segment LCD driver for low multiplex rates with I2C-bus
 PCF8576 4 x 40 segment LCD driver for low multiplex rates with I2C-bus with 9V VLCD
 PCF8576C 4 x 40 segment LCD driver for low multiplex rates with I2C-bus with Negative VLCD
 PCF8576D 4 x 40 segment LCD driver for low multiplex rates with I2C-bus with Positive VLCD
 PCF8577C 2 x 32 segment LCD direct/duplex driver with I2C-bus
 PCF8578 8 x 32 or 16 x 24 configurable LCD row/column driver for use with graphic/matrix panel displays and/or with number/starburst character/icon displays with up to 384 segments
 PCF8579 40 LCD column expansion driver for use with PCF8578
For in-depth function and product information:
More Information

LCD Displays

Related Functions

Standard ICs quick find
Interface sections