Click for datasheet. Also, see datasheet disclaimer. , , indicate product status. Click or for more or less detail.
All LCD Drivers
OM4068
3 x 32 segment LCD driver with SPI interface
PCF2100C
2 x 20 segment LCD driver with serial CBUS interface
PCF2111C
2 x 32 segment LCD driver with serial CBUS interface
PCF2112C
1 x 32 segment LCD driver with serial CBUS interface
PCF2113x
2 x 12 character LCD controller and driver with I2C-bus and parallel interfaces, A/D/E/W character ROMs
PCF2116x
2 x 24 character LCD controller and driver with I2C-bus, A/C/G character ROMs
PCF2119x
2 x 16 character plus 160 icon LCD controller and driver with I2C-bus and parallel interfaces, A/D/F/R/S/V character ROMs
PCF8531
34 x 128 pixel LCD graphics/matrix driver for I2C-bus
PCF8532
4 x 160 segment LCD driver for low multiplex rates with I2C-bus
PCF8533
4 x 80 segment LCD driver for low multiplex rates with I2C-bus
PCF85133
4 x 80 segment LCD driver for low multiplex rates with I2C-bus
PCF8534A
4 x 60 segment LCD driver for low multiplex rates with I2C-bus
PCF8535
65 x 133 pixel LCD graphics/matrix driver for I2C-bus
PCF8562
4 x 32 segment LCD driver for low multiplex rates with I2C-bus
PCF8566
4 x 24 segment LCD driver for low multiplex rates with I2C-bus
PCF8576
4 x 40 segment LCD driver for low multiplex rates with I2C-bus with 9V VLCD
PCF8576C
4 x 40 segment LCD driver for low multiplex rates with I2C-bus with Negative VLCD
PCF8576D
4 x 40 segment LCD driver for low multiplex rates with I2C-bus with Positive VLCD
PCF8577C
2 x 32 segment LCD direct/duplex driver with I2C-bus
PCF8578
8 x 32 or 16 x 24 configurable LCD row/column driver for use with graphic/matrix panel displays and/or with number/starburst character/icon displays with up to 384 segments
PCF8579
40 LCD column expansion driver for use with PCF8578
PCF8811
80 x 128 pixel LCD graphics/matrix driver for parallel/serial/SPI/I2C-bus