ProductsLogicLatches

All latches

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Latches

 74ABT373A 5V Octal D-Type Transparent Latch (3-State)
 74ABT573A 5V Octal D-Type Transparent Latch (3-State)
 74ABT841 5V 10-Bit Bus Interface Latch; Non-Inverting (3-State)
 74ABT843 5V 9-Bit Bus Interface Latch; Non-Inverting (3-State)
 74ABT845 5V 8-Bit Bus Interface Latch; Non-Inverting (3-State)
 74AHC259 5V 8-Bit Addressable Latch
 74AHCT259 5V 8-Bit Addressable Latch; TTL Enabled
 74AHC373 5V Octal D-Type Transparent Latch (3-State)
 74AHCT373 5V Octal D-Type Transparent Latch; TTL Enabled (3-State)
 74AHC573 5V Octal D-Type Transparent Latch (3-State)
 74AHCT573 5V Octal D-Type Transparent Latch; TTL Enabled (3-State)
 74ALS373 Octal D-Type Transparent Latch (3-State)
 74ALS563A Octal D-Type Transparent Latch; Inverting (3-State)
 74ALS573B Octal D-Type Transparent Latch (3-State)
 74ALVC373 3.3V Octal D-Type Transparent Latch (3-State)
 74ALVC573 3.3V Octal D-Type Transparent Latch (3-State)
 74F259 5V 8-Bit Addressable Latch
 74F373 5V Octal D-Type Transparent Latch (3-State)
 74F2373 5V Octal D-Type Transparent Latch with 30 Ohm Termination Resistors (3-State)
 74F573 5V Octal D-Type Transparent Latch; Broadside Pinout Configuration (3-State)
 74F841 5V 10-Bit Bus Interface Latch; Non-Inverting (3-State)
 74F842 5V 10-Bit Bus Interface Latch; Inverting (3-State)
 74F843 5V 9-Bit Bus Interface Latch; Non-Inverting (3-State)
 74F845 5V 8-Bit Bus Interface Latch; Non-Inverting (3-State)
 74F846 5V 8-Bit Bus Interface Latch; Inverting (3-State)
 74HC75 5V Quad Bistable Transparent Latch
 74HCT75 5V Quad Bistable Transparent Latch; TTL Enabled
 74HC259 5V 8-Bit Addressable Latch
 74HCT259 5V 8-Bit Addressable Latch; TTL Enabled
 74HC373 5V Octal D-Type Transparent Latch (3-State)
 74HCT373 5V Octal D-Type Transparent Latch; TTL Enabled (3-State)
 74HC563 5V Octal D-Type Transparent Latch; Inverting (3-State)
 74HCT563 5V Octal D-Type Transparent Latch; Inverting; TTL Enabled (3-State)
 74HC573 5V Octal D-Type Transparent Latch (3-State)
 74HCT573 5V Octal D-Type Transparent Latch; TTL Enabled (3-State)
 HEF4043B Quad R/S Latch with Active HIGH Set and Reset Inputs (3-State)
 HEF4044B Quad R/S Latch with Active LOW Set and Reset Inputs (3-State)
 HEF40373B Octal D-Type Transparent Latch (3-State)
 74LV259 3.3V 8-Bit Addressable Latch
 74LV373 3.3V Octal D-Type Transparent Latch (3-State)
 74LV573 3.3V Octal D-Type Transparent Latch (3-State)
 74LVC373A 3.3V Octal D-Type Transparent Latch (3-State)
 74LVC573A 3.3V Octal D-Type Transparent Latch (3-State)
 74LVC841A 3.3V 10-Bit Bus Interface Latch; Non-Inverting (3-State)
 74LVT573 3.3V octal D-type transparent latch (3-state)

16-Bit Latches

 74ABT16260 5V 12-Bit to 24-Bit Multiplexed D-Type Latch (3-State)
 74ABT16373B 5V 16-Bit D-Type Transparent Latch (3-State)
 74ABTH16373B 5V 16-Bit D-Type Transparent Latch with Bus Hold (3-State)
 74ABT16841A 5V 20-Bit Bus Interface Latch; Non-Inverting (3-State)
 74ABTH16841A 5V 20-Bit Bus Interface Latch; Non-Inverting with Bus Hold (3-State)
 74ALVCH16373 3.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State)
 74ALVCH16841 3.3V 20-Bit Bus Interface Latch; Non-Inverting with Bus Hold (3-State)
 74ALVCH16843 3.3V 18-Bit Bus Interface Latch; Non-Inverting with Bus Hold (3-State)
 74ALVT16260 3.3V 12-Bit to 24-Bit Multiplexed D-Type Latch with Bus Hold (3-State)
 74ALVT16373 3.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State)
 74ALVT16841 3.3V 20-Bit 10-Bit Bus Interface Latch; Non-Inverting with Bus Hold (3-State)
 74AVC16373 2.5V 16-Bit D-Type Transparent Latch (3-State)
 74LVC16373A 3.3V 16-Bit D-Type Transparent Latch (3-State)
 74LVCH16373A 3.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State)
 74LVC162373A 3.3V 16-Bit D-Type Transparent Latch with 30 Ohm Termination Resistors (3-State)
 74LVCH162373A 3.3V 16-Bit D-Type Transparent Latch with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74LVT162373 3.3V 16-bit D-type transparent latch with 30Ω termination resistors (3-state)
 74LVT16373A 3.3V 16-bit D-type transparent latch (3-state)
 MB2373 5V 16-Bit D-Type Transparent Latch (3-State)

32-Bit Latches

 74LVCH32373A 3.3V 32-Bit D-Type Transparent Latch with Bus Hold (3-State)
More Information

Links

Standard ICs quick find
Logic sections