ProductsLogicInverters

04 inverters

Inverters

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 04 Inverters

 74AHC1G04 5V Single Inverter
 74AHCT1G04 5V Single Inverter; TTL Enabled
 74AHC1GU04 5V Single Inverter (Unbuffered)
 74AUC1G04 1.8V Single Inverter
 74AUP1G04 1.8V single low-power inverter
 74AUP1GU04 1.8V single low-power unbuffered inverter
 74AUP1Z04 1.8V single low-power X-tal driver with enable and internal resistor
 74HC1G04 5V Single Inverter
 74HCT1G04 5V Single Inverter; TTL Enabled
 74HC1GU04 5V Single Inverter (Unbuffered)
 74LVC1G04 3.3V single inverter
 74LVC1GU04 3.3V single inverter (unbuffered)
 74LVC1GX04 3.3V crystal driver

Dual-Gate 04 Inverters

 74AUP2G04 1.8V dual low-power inverter
 74AUP2GU04 1.8V dual low-power unbuffered inverter
 74HC2G04 5V dual inverter
 74HCT2G04 5V dual inverter; TTL enabled
 74HC2GU04 5V dual inverter (unbuffered)
 74LVC2G04 3.3V Dual Inverter
 74LVC2GU04 3.3V Dual Inverter (Unbuffered)

Triple-Gate 04 Inverters

 74AHC3G04 5V Triple Inverter
 74AHCT3G04 5V Triple Inverter; TTL Enabled
 74AHC3GU04 5V Triple Inverter (Unbuffered)
 74AUP3G04 1.8V triple low-power inverter
 74HC3G04 5V Triple Inverter
 74HCT3G04 5V Triple Inverter; TTL Enabled
 74HC3GU04 5V Triple Inverter (Unbuffered)
 74LVC3G04 3.3V Triple Inverter
 74LVC3GU04 3.3V Triple Inverter (Unbuffered)

04 Inverters

 74ABT04 5V Hex Inverter
 74AHC04 5V Hex Inverter
 74AHCT04 5V Hex Inverter; TTL Enabled
 74AHCU04 5V Hex Inverter (Unbuffered)
 74ALS04B Hex Inverter
 74ALVC04 3.3V Hex Inverter
 74F04 5V Hex Inverter
 74HC04 5V Hex Inverter
 74HCU04 5V Hex Inverter (Unbuffered)
 74HCT04 5V Hex Inverter; TTL Enabled
 74LV04 3.3V Hex Inverter
 74LVU04 3.3V Hex Inverter (Unbuffered)
 74LVC04A 3.3V Hex Inverter
 74LVCU04A 3.3V Hex Inverter (Unbuffered)
 74LVT04 3.3V hex inverter
More Information

Links

Standard ICs quick find
Logic sections