|
I2C temperature sensors
Introduction
As the leader and inventor of I2C, NXP Semiconductors is proud to offer a wide range of popular 2-wire I2C-bus and SMBus temperature sensors for system reliability and performance enhancement.
With continued commitment to developing thermal management products, NXP temperature sensors are found in systems including desktop and notebook computers, servers, enterprise communications, power supplies, and other industrial and consumer applications.
NXP Semiconductors offers the following temperature sensors:
- DDR temperature sensors with Serial Presence Detect (SPD)
- Local-only temperature sensors
- Local and remote temperature sensors
- Temperature sensors with voltage monitor
Features
- Wide supply range coverage (1.7V to 5.5V)
- Wide operating temperature range (-55°C to 125°C)
- Low power and low standby current
- Integrated A/D for input voltage monitor in the range of 0V to 12V
- Programmable temperature set points
- Standby mode and 1-shot conversion
- Programmable fault queue
Products
Comparison Table
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
| LM75A |
1 |
1 |
|
|
±2°C |
|
0.125/11 |
2.8-5.5 |
1000 |
3.5 |
SO-8 TSSOP-8 |
| LM75B |
1 |
1 |
|
|
±2°C |
|
0.125/11 |
2.8-5.5 |
300 |
1 |
SO-8 TSSOP-8 XSON-8 |
| NE1617A |
1 |
1 |
|
|
±2°C |
±3°C |
1.0/8 |
3.0-5.5 |
70 |
3.0 |
QSOP-16 |
| NE1619 |
1 |
1 |
|
6 |
±3°C |
±5°C |
1.0/8 |
2.8-5.5 |
500 |
100 |
QSOP-16 |
| SA56004 |
1 |
1 |
1 |
|
±2°C |
±1°C |
0.125/11 |
3.0-3.6 |
500 |
10 |
SO-8 TSSOP-8 |
| SE95 |
1 |
1 |
|
|
±1°C |
|
0.03125/13 |
2.8-5.5 |
1000 |
7.5 |
SO-8 TSSOP-8 |
| SE97 |
1 |
1 |
|
|
±1°C |
|
0.125/11 |
3.0-3.6 |
400 |
3 |
TSSOP-8 HVSON-8 HWSON-8 HXSON-8 |
| SE97B |
1 |
1 |
|
|
±1°C |
|
0.125/11 |
1.7-3.6 |
400 |
5 |
TSSOP-8 HWSON-8 Bumped Die |
| SE98A |
1 |
1 |
|
|
±1°C |
|
0.125/11 |
1.7-3.6 |
400 |
5 |
TSSOP-8 HWSON-8 HXSON-8 |
| SE98B |
1 |
1 |
|
|
±1°C |
|
0.125/11 |
1.7-3.6 |
400 |
5 |
TSSOP-8 HVSON-8 Bumped Die |
* Open Drain Output
Device Highlight Pages
Thermal Management Functions
Click  for datasheet. Also, see datasheet disclaimer.  ,  ,  indicate product status. Click  or  for more or less detail.
|
|
|
|
|
|
|
|
|
|
 | SE98A |  | DDR memory module temp sensor, 1.7V to 3.6V | | |
|
|
More Information
Alternate Source
Literature
Support
|
|
 | I2C sections |  |
|
- Product families & functions
- Literature brochures, leaflets, presentations
- Support manuals, models, FAQ, software, demoboards, tools, training
- Packaging specs & SOT #s
- Quality handbook, markings
- Contact sales, distributors
|
|
 | |  |
|
|