![]() |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
I2C temperature sensorsIntroduction
As the leader and inventor of I2C, NXP Semiconductors is proud to offer a wide range of popular 2-wire I2C-bus and SMBus temperature sensors for system reliability and performance enhancement.
With continued commitment to developing thermal management products, NXP temperature sensors are found in systems including desktop and notebook computers, servers, enterprise communications, power supplies, and other industrial and consumer applications.
NXP Semiconductors offers the following temperature sensors:
Features
Products
Comparison Table
* Open Drain Output
Device Highlight Pages
Thermal Management Functions
Click
More Information
Alternate Source
Literature
Support
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||