ProductsLogicHEF4000

HEF4000 shift registers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

HEF4000 Shift Registers

 HEF4014B 8-Bit Static Shift Register with Synchronous Parallel Enable Input
 HEF4015B Dual 4-Bit Serial-In/Parallel-Out Shift Register
 HEF4021B 8-Bit Static Shift Register with Asynchronous Parallel Load Input
 HEF4094B 8-Stage Shift-and-Store Bus Register
 HEF4517B Dual 64-Bit Static Shift Register
 HEF4557B 1-to-64 Bit Variable Length Shift Register
 HEF4794B 8-Stage Shift-and-Store Register LED Driver
 HEF4894B 12-Stage Shift-and-Store Register LED Driver
More Information

Links

Standard ICs quick find
Logic sections