ProductsLogicHEF4000

HEF4794B & HEF4894B LED drivers

Introduction
These parts contain a serial shift register having a storage latch associated with each stage for strobing data from a serial input to parallel LED outputs. Two serial outputs are available for easy cascading.
The parts come in a 16-pin (8-bit) and a 20-pin (12-bit) plastic DIL or SO package.
Products

HEF4794B & HEF4894B 20mA LED Drivers

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 HEF4794B8-Stage Shift-and-Store Register LED Driver
HEF4794BPDIL-16ProductionSOT38-4Pb-FreeMSL=1
HEF4794BTSO-16ProductionSOT109-1Pb-FreeMSL=1
Family Functions Literature Support Docs Price Buy Online More...
 HEF4894B12-Stage Shift-and-Store Register LED Driver
More Information

Links

Standard ICs quick find
Standard ICs sections