ProductsLogicHEF4000

HEF4000 decoders/demultiplexers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

HEF4000 Decoders/Demultiplexers

 HEF4028B1-of-10 Decoder
 HEF4511BBCD to 7-Segment Latch/Decoder/Driver with Lamp Test Input
 HEF4514B1-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH
 HEF4515B1-of-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting
HEF4515BPDIL-24ProductionSOT101-1Pb-FreeMSL=1
HEF4515BTSO-24ProductionSOT137-1Pb-FreeMSL=1
Family Functions Literature Support Docs Price Buy Online More...
 HEF4543BBCD to 7-Segment Latch/Decoder/Driver with Phase Input
 HEF4555BDual 1-to-4 Line Decoder/Demultiplexer
 HEF4556BDual 1-of-4 Decoder/Demultiplexer
More Information

Links

Standard ICs quick find
Standard ICs sections