ProductsLogicHEF4000

All HEF4000 products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

HEF4000 Products

 HEF4000B Dual 3-Input NOR Gate and Inverter
 HEF4001B Quad 2-Input NOR Gate
 HEF4001UB Quad 2-Input NOR Gate (Unbuffered)
 HEF4002B Dual 4-Input NOR Gate
 HEF4007UB Dual Complementary Pair and Inverter
 HEF4011B Quad 2-Input NAND Gate
 HEF4011UB Quad 2-Input NAND Gate (Unbuffered)
 HEF4013B Dual D-type flip-flop with set and clear
 HEF4014B 8-Bit Static Shift Register with Synchronous Parallel Enable Input
 HEF4015B Dual 4-Bit Serial-In/Parallel-Out Shift Register
 HEF4016B Quad single-pole, single-throw bilateral analog switch (4 X SPST-NO)
 HEF4017B Johnson Decade Counter with 10 Decoded Outputs
 HEF4020B 14-stage binary counter
 HEF4021B 8-Bit Static Shift Register with Asynchronous Parallel Load Input
 HEF4023B Triple 3-Input NAND Gate
 HEF4024B 7-Stage Binary Ripple Counter
 HEF4025B Triple 3-Input NOR Gate
 HEF4027B Dual J-K flip-flop with set and clear
 HEF4028B BCD to decimal decoder
 HEF4029B Synchronous Up/Down Counter, Binary/Decade Counter
 HEF4030B Quad EXCLUSIVE-OR Gate
 HEF4040B 12-stage binary ripple counter
 HEF4041B Buffer; True Complement
 HEF4043B Quad R/S Latch with Active HIGH Set and Reset Inputs (3-State)
 HEF4044B Quad R/S Latch with Active LOW Set and Reset Inputs (3-State)
 HEF4046B PLL with VCO
 HEF4047B Monostable/Astable Multivibrator
 HEF4049B Hex inverting buffers
 HEF4050B Buffer; Non-Inverting
 HEF4051B 1-of-8 channel decoding, multiplexing/demultiplexing analog switch (SP8T)
 HEF4052B Double-pole 1-of-4 channel decoding, multiplexing/demultiplexing analog switch (DP4T)
 HEF4053B Triple single-pole, double-throw analog switch (3 X SPDT)
 HEF4059B Programmable Divide-By-N Counter
 HEF4060B 14-Stage Ripple-Carry Binary Counter/Divider and Oscillator
 HEF4066B Quad low-ohmic, single-pole, single-throw bilateral analog switch (4 X SPST-NO)
 HEF4067B 1-of-16 channel decoding, multiplexing/demultiplexing analog switch (SP16T)
 HEF4068B 8-Input NAND Gate
 HEF4069UB Hex Inverter (Unbuffered)
 HEF4070B Quad EXCLUSIVE-OR Gate
 HEF4071B Quad 2-Input OR Gate
 HEF4072B Dual 4-Input OR Gate
 HEF4073B Triple 3-Input AND Gate
 HEF4075B Triple 3-Input OR Gate
 HEF4076B Quad D-Type Register with 3-State Outputs
HEF4076BPDIL-16DiscontinuedSOT38-1                
HEF4076BTSO-16DiscontinuedSOT109-1                
Family Functions Literature Support Docs
 HEF4077B Quad EXCLUSIVE-NOR Gate
 HEF4081B Quad 2-input AND gate
 HEF4082B Dual 4-Input AND Gate
 HEF4093B Quad 2-Input NAND Schmitt-Trigger
 HEF4094B 8-Stage Shift-and-Store Bus Register
 HEF4104B Quad Low-to-High Voltage Translator with 3-State Outputs
 HEF4502B Strobed Hex Inverter/Buffer (3-State)
 HEF4511B BCD to 7-Segment Latch/Decoder/Driver with Lamp Test Input
 HEF4512B 8-Input Multiplexer (3-State)
 HEF4514B 1-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH
 HEF4515B 1-of-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting
 HEF4516B Binary Up/Down Counter
 HEF4517B Dual 64-Bit Static Shift Register
 HEF4518B Dual BCD Counter
 HEF4519B Quad 2-Input Multiplexer
 HEF4520B Dual 4-Bit Synchronous Binary Counter
 HEF4521B 24-Stage Frequency Divider and Oscillator
 HEF4526B Programmable 4-Bit Binary Down Counter
 HEF4528B Dual Retriggerable Monostable Multivibrator with Reset
 HEF4532B 8-Input Priority Encoder
 HEF4538B Dual Retriggerable Precision Monostable Multivibrator
 HEF4541B Programmable Timer
 HEF4543B BCD to 7-Segment Latch/Decoder/Driver with Phase Input
 HEF4555B Dual 1-to-4 Line Decoder/Demultiplexer
 HEF4556B Dual 1-of-4 Decoder/Demultiplexer
 HEF4557B 1-to-64 Bit Variable Length Shift Register
 HEF4585B 4-Bit Magnitude Comparator
 HEF4794B 8-Stage Shift-and-Store Register LED Driver
 HEF4894B 12-Stage Shift-and-Store Register LED Driver
 HEF4938B Dual Retriggerable Precision Monostable Multivibrator with Reset
 HEF4952B 1-of-8 channel decoding, multiplexing/demultiplexing analog switch (SP8T)
 HEF40098B Hex Inverting Buffer (3-State)
 HEF40106B Hex Inverting Schmitt-Trigger
 HEF40174B Hex D-type flip-flop with reset; positive-edge trigger
 HEF40175B Quad D-type flip-flop with reset; positive-edge trigger
 HEF40193B 4-Bit Up/Down Binary Counter
 HEF40240B Buffer/Line Driver; Inverting (3-State)
 HEF40244B Buffer/Line Driver; Non-Inverting (3-State)
 HEF40373B Octal D-Type Transparent Latch (3-State)
 HEF40374B Octal D-type flip-flop; positive-edge trigger (3-state)
More Information

Links

Standard ICs quick find
Logic sections