ProductsLogicHEF4000

All HEF4000 products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

HEF4000 Products

 HEF4000BDual 3-Input NOR Gate and Inverter
 HEF4001BQuad 2-Input NOR Gate
 HEF4001UBQuad 2-Input NOR Gate (Unbuffered)
 HEF4002BDual 4-Input NOR Gate
 HEF4007UBDual Complementary Pair and Inverter
 HEF4011BQuad 2-Input NAND Gate
 HEF4011UBQuad 2-Input NAND Gate (Unbuffered)
 HEF4013BDual D-type flip-flop with set and clear
 HEF4014B8-Bit Static Shift Register with Synchronous Parallel Enable Input
 HEF4015BDual 4-Bit Serial-In/Parallel-Out Shift Register
 HEF4016BQuad single-pole, single-throw bilateral analog switch (4 X SPST-NO)
 HEF4017BJohnson Decade Counter with 10 Decoded Outputs
 HEF4020B14-stage binary counter
 HEF4021B8-Bit Static Shift Register with Asynchronous Parallel Load Input
 HEF4023BTriple 3-Input NAND Gate
 HEF4024B7-Stage Binary Ripple Counter
 HEF4025BTriple 3-Input NOR Gate
 HEF4027BDual J-K flip-flop with set and clear
 HEF4028B1-of-10 Decoder
 HEF4029BSynchronous Up/Down Counter, Binary/Decade Counter
 HEF4030BQuad EXCLUSIVE-OR Gate
 HEF4040B12-Stage Binary Counter
 HEF4041BBuffer; True Complement
 HEF4043BQuad R/S Latch with Active HIGH Set and Reset Inputs (3-State)
 HEF4044BQuad R/S Latch with Active LOW Set and Reset Inputs (3-State)
 HEF4046BPLL with VCO
 HEF4047BMonostable/Astable Multivibrator
 HEF4049BBuffer; Inverting
 HEF4050BBuffer; Non-Inverting
 HEF4051B1-of-8 channel decoding, multiplexing/demultiplexing analog switch (SP8T)
 HEF4052BDouble-pole 1-of-4 channel decoding, multiplexing/demultiplexing analog switch (DP4T)
 HEF4053BTriple single-pole, double-throw analog switch (3 X SPDT)
 HEF4059BProgrammable Divide-By-N Counter
 HEF4060B14-Stage Ripple-Carry Binary Counter/Divider and Oscillator
HEF4060BPDIL-16ProductionSOT38-4Pb-FreeMSL=1
HEF4060BTSO-16ProductionSOT109-1Pb-FreeMSL=1
Family Functions Literature Support Docs Price Buy Online More...
 HEF4066BQuad low-ohmic, single-pole, single-throw bilateral analog switch (4 X SPST-NO)
 HEF4067B1-of-16 channel decoding, multiplexing/demultiplexing analog switch (SP16T)
 HEF4068B8-Input NAND Gate
 HEF4069UBHex Inverter (Unbuffered)
 HEF4070BQuad EXCLUSIVE-OR Gate
 HEF4071BQuad 2-Input OR Gate
 HEF4072BDual 4-Input OR Gate
 HEF4073BTriple 3-Input AND Gate
 HEF4075BTriple 3-Input OR Gate
 HEF4076BQuad D-Type Register with 3-State Outputs
 HEF4077BQuad EXCLUSIVE-NOR Gate
 HEF4081BQuad 2-input AND gate
 HEF4082BDual 4-Input AND Gate
 HEF4093BQuad 2-Input NAND Schmitt-Trigger
 HEF4094B8-Stage Shift-and-Store Bus Register
 HEF4104BQuad Low-to-High Voltage Translator with 3-State Outputs
 HEF4502BStrobed Hex Inverter/Buffer (3-State)
 HEF4511BBCD to 7-Segment Latch/Decoder/Driver with Lamp Test Input
 HEF4512B8-Input Multiplexer (3-State)
 HEF4514B1-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH
 HEF4515B1-of-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting
 HEF4516BBinary Up/Down Counter
 HEF4517BDual 64-Bit Static Shift Register
 HEF4518BDual BCD Counter
 HEF4519BQuad 2-Input Multiplexer
 HEF4520BDual 4-Bit Synchronous Binary Counter
 HEF4521B24-Stage Frequency Divider and Oscillator
 HEF4526BProgrammable 4-Bit Binary Down Counter
 HEF4528BDual Retriggerable Monostable Multivibrator with Reset
 HEF4532B8-Input Priority Encoder
 HEF4538BDual Retriggerable Precision Monostable Multivibrator
 HEF4541BProgrammable Timer
 HEF4543BBCD to 7-Segment Latch/Decoder/Driver with Phase Input
 HEF4555BDual 1-to-4 Line Decoder/Demultiplexer
 HEF4556BDual 1-of-4 Decoder/Demultiplexer
 HEF4557B1-to-64 Bit Variable Length Shift Register
 HEF4585B4-Bit Magnitude Comparator
 HEF4794B8-Stage Shift-and-Store Register LED Driver
 HEF4894B12-Stage Shift-and-Store Register LED Driver
 HEF4938BDual Retriggerable Precision Monostable Multivibrator with Reset
 HEF4952B1-of-8 channel decoding, multiplexing/demultiplexing analog switch (SP8T)
 HEF40098BHex Inverting Buffer (3-State)
 HEF40106BHex Inverting Schmitt-Trigger
 HEF40174BHex D-type flip-flop with reset; positive-edge trigger
 HEF40175BQuad D-type flip-flop with reset; positive-edge trigger
 HEF40193B4-Bit Up/Down Binary Counter
 HEF40240BBuffer/Line Driver; Inverting (3-State)
 HEF40244BBuffer/Line Driver; Non-Inverting (3-State)
 HEF40373BOctal D-Type Transparent Latch (3-State)
 HEF40374BOctal D-type flip-flop; positive-edge trigger (3-state)
More Information

Links

Standard ICs quick find
Standard ICs sections