ProductsLogicHC

HC(T) many-pole analog switches

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

HC(T) Many-Pole Analog Switches

 74HC4016 Quad 5V single-pole, single-throw bilateral analog switch (4 X SPST-NO)
 74HCT4016 Quad 5V single-pole, single-throw bilateral analog switch (4 X SPST-NO); TTL enabled
74HCT4016NDIL-14ProductionSOT27-1Pb-FreeMSL=1
74HCT4016DSO-14ProductionSOT108-1Pb-FreeMSL=1
74HCT4016BQDQFN-14InquireSOT762-1Pb-FreeMSL=1
Family Functions Literature Support Docs Price Buy Online More...
 74HC4066 Quad 5V low-ohmic, single-pole, single-throw bilateral analog switch (4 X SPST-NO)
 74HCT4066 Quad 5V low-ohmic, single-pole, single-throw bilateral analog switch (4 X SPST-NO); TTL enabled
 74HC4316 Quad 5V single-throw, single-throw analog switch (4 X SPST-NO) with logic level translation
 74HCT4316 Quad 5V single-throw, single-throw analog switch (4 X SPST-NO) with logic level translation; TTL enabled
 74HC4353 Triple 5V single-pole, double-throw, center-off analog switch (3 X SPCO/SPTT) with latch
 74HCT4353 Triple 5V single-pole, double-throw, center-off analog switch (3 X SPCO/SPTT) with latch; TTL enabled
More Information

Links

Standard ICs quick find
Logic sections