ProductsLogicHC

74HC(T)4046A, 74HC(T)7046A, and 74HCT9046A device highlight

Introduction
NXP Semiconductors offers a range of general purpose PLLs.
All parts mentioned are in a printed brochure, which can be ordered through our sales offices or requested by contacting us via email (use code: 9398 707 15011).
Note: If sending your request by email, please be sure to include your postal mailing address.
Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

74HC(T)4046A PLLs

 74HC4046A5V PLL with VCO
 74HCT4046A5V PLL with VCO; TTL Enabled
74HCT4046ANDIL-16ProductionSOT38-4Pb-FreeMSL=1
74HCT4046ADSO-16ProductionSOT109-1Pb-FreeMSL=1
74HCT4046ADBSSOP-16ProductionSOT338-1Pb-FreeMSL=1
Device Family Functions Literature Support Docs Price Buy Online More...

74HC(T)7046A PLLs

 74HC7046A5V PLL with Lock Detector
 74HCT7046A5V PLL with Lock Detector; TTL Enabled

74HCT9046A PLLs

 74HCT9046A5V PLL with Bandgap Controlled VCO; TTL Enabled
More Information

Support

All the main parameters of a PLL can be calculated quickly with a PLL design tool program which allows you to make modifications and see the effects instantly. The PLL design tool program runs under DOS or Windows and can be downloaded in our support section.
The three parts are also described in an extensive printed application note which is available through our sales offices or by contacting us by email (use code: 9397 750 00078).
Note: If sending your request by email, please be sure to include your postal mailing address.

Links

Standard ICs quick find
Standard ICs sections