ProductsLogicHC

HC/T one-shot multivibrators

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

HC/T One-Shot Multivibrators

 74HC123 5V Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input
 74HCT123 5V Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input; TTL Enabled
 74HC221 5V Dual Non-Retriggerable Monostable Multivibrator with Reset
 74HCT221 5V Dual Non-Retriggerable Monostable Multivibrator with Reset; TTL Enabled
 74HC423 5V Dual Retriggerable Monostable Multivibrator with Reset
 74HCT423 5V Dual Retriggerable Monostable Multivibrator with Reset; TTL Enabled
74HCT423NDIL-16ProductionSOT38-4Pb-FreeMSL=1
74HCT423DSO-16ProductionSOT109-1Pb-FreeMSL=1
74HCT423DBSSOP-16ProductionSOT338-1Pb-FreeMSL=1
74HCT423PWTSSOP-16ProductionSOT403-1Pb-FreeMSL=1
74HCT423BQDQFN-16ProductionSOT763-1Pb-FreeMSL=1
Family Functions Literature Support Docs Price Buy Online More...
 74HC4538 5V Dual Retriggerable Precision Monostable Multivibrator
 74HCT4538 5V Dual Retriggerable Precision Monostable Multivibrator; TTL Enabled
More Information

Links

Standard ICs quick find
Logic sections