ProductsLogicHCFlip-Flops

HC/T D-type flip-flops

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

HC D-Type Flip-Flops

 74HC74 5V dual D-type flip-flop with set and reset; positive-edge trigger
 74HCT74 5V dual D-type flip-flop with set and reset; positive-edge trigger; TTL enabled
74HCT74NDIL-14ProductionSOT27-1Pb-FreeMSL=1
74HCT74DSO-14ProductionSOT108-1Pb-FreeMSL=1
74HCT74DBSSOP-14ProductionSOT337-1Pb-FreeMSL=1
74HCT74PWTSSOP-14ProductionSOT402-1Pb-FreeMSL=1
74HCT74BQDQFN-14ProductionSOT762-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74HC173 5V quad D-type flip-flop with reset; positive-edge trigger; 3-State
 74HCT173 5V quad D-type flip-flop with reset; positive-edge trigger; TTL enabled (3-state)
 74HC174 5V hex D-type flip-flop with reset; positive-edge trigger
 74HCT174 5V hex D-type flip-flop with reset; positive-edge trigger; TTL enabled
 74HC175 5V quad D-type flip-flop with reset; positive-edge trigger
 74HCT175 5V quad D-type flip-flop with reset; positive-edge trigger; TTL enabled
 74HC273 5V octal D-type flip-flop with reset; positive-edge trigger
 74HCT273 5V octal D-type flip-flop with reset; positive-edge trigger; TTL enabled
 74HC374 5V octal D-type flip-flop; positive-edge trigger (3-state)
 74HCT374 5V octal D-type flip-flop; positive-edge trigger; TTL enabled (3-state)
 74HC377 5V octal D-type flip-flop with data enable; positive-edge trigger
 74HCT377 5V octal D-type flip-flop with data enable; positive-edge trigger; TTL enabled
 74HC534 5V octal D-type flip-flop; positive-edge trigger; inverting (3-state)
 74HCT534 5V octal D-type flip-flop; positive-edge trigger; inverting; TTL enabled (3-state)
 74HC564 5V octal D-type flip-flop; positive-edge trigger; inverting; broadside pinout (3-state)
 74HCT564 5V octal D-type flip-flop; TTL enabled; positive-edge trigger; inverting; broadside pinout (3-state)
 74HC574 5V octal D-type flip-flop; positive-edge trigger; broadside pinout (3-state)
 74HCT574 5V octal D-type flip-flop; TTL enabled; positive-edge trigger; broadside pinout (3-state)
 74HCT7273 5V octal D-type flip-flop with reset; Positive Edge-Trigger; Open Drain Outputs; TTL enabled
More Information

Links

Standard ICs quick find
Logic sections