ProductsLogicHC

74HC(T)40105 and 74HC(T)7030 device highlight

Introduction
FIFOs are available in HCMOS. The 74HC(T)40105 is 16x4-bit words (fmax = 30Mhz typical), and the 74HC(T)7030 is 64x9-bit words (fmax = 26Mhz typical).
Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

74HC(T)40105 FIFOs

 74HC401055V 4-Bit x 16-Word FIFO Register
 74HCT401055V 4-Bit x 16-Word FIFO Register; TTL Enabled

74HC(T)7030 FIFOs

 74HC70305V 9-Bit x 64-Word FIFO Register (3-State)
74HC7030NDIL-28ProductionSOT117-1Pb-FreeMSL=1
74HC7030DSO-28ProductionSOT136-1Pb-Free        
Device Family Functions Literature Support Docs Price Buy Online More...
 74HCT70305V 9-Bit x 64-Word FIFO Register (3-State); TTL Enabled
More Information

Support

A printed application note describing the two devices can be ordered through our sales offices or by contacting us by email (use code: 9398 638 80011).
Note: If sending your request by email, please be sure to include your postal mailing address.

Links

Standard ICs quick find
Standard ICs sections