ProductsLogicHC

HC/T decoders/demultiplexers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

HC/T Decoders/Demultiplexers

 74HC425V BCD to Decimal Decoder (1-of-10)
 74HCT425V BCD to Decimal Decoder (1-of-10); TTL Enabled
 74HC1375V 3-to-8 Line Decoder/Demultiplexer with Address Latches; Inverting
 74HCT1375V 3-to-8 Line Decoder/Demultiplexer with Address Latches; Inverting; TTL Enabled
 74HC1385V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74HCT1385V 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled
 74HC1395V Dual 2-to-4 Line Decoder/Demultiplexer
74HC139NDIL-16ProductionSOT38-4Pb-FreeMSL=1
74HC139DSO-16ProductionSOT109-1Pb-FreeMSL=1
74HC139DBSSOP-16ProductionSOT338-1Pb-FreeMSL=1
74HC139PWTSSOP-16ProductionSOT403-1Pb-FreeMSL=1
74HC139BQDQFN-16InquireSOT763-1Pb-FreeMSL=1
Family Functions Literature Support Docs Price Buy Online More...
 74HCT1395V Dual 2-to-4 Line Decoder/Demultiplexer; TTL Enabled
 74HC1545V 4-to-16 Line Decoder/Demultiplexer
 74HCT1545V 4-to-16 Line Decoder/Demultiplexer; TTL Enabled
 74HC2375V 3-to-8 Decoder/Demultiplexer with Address Latches
 74HCT2375V 3-to-8 Decoder/Demultiplexer with Address Latches; TTL Enabled
 74HC2385V 3-to-8 Decoder/Demultiplexer
 74HCT2385V 3-to-8 Decoder/Demultiplexer; TTL Enabled
 74HC45115V BCD to 7-Segment Latch/Decoder/Driver with Lamp Test Input
 74HCT45115V BCD to 7-Segment Latch/Decoder/Driver with Lamp Test Input; TTL Enabled
 74HC45145V 4-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH
 74HCT45145V 4-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH; TTL Enabled
 74HC45155V 4-to-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting
 74HCT45155V 4-to-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting; TTL Enabled
More Information

Links

Standard ICs quick find
Standard ICs sections