ProductsLogicHC

HC/T decoders/demultiplexers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

HC/T Decoders/Demultiplexers

 74HC42 5V BCD to Decimal Decoder (1-of-10)
 74HCT42 5V BCD to Decimal Decoder (1-of-10); TTL Enabled
 74HC137 5V 3-to-8 Line Decoder/Demultiplexer with Address Latches; Inverting
74HC137NDIL-16ProductionSOT38-4Pb-FreeMSL=1
74HC137DSO-16ProductionSOT109-1Pb-FreeMSL=1
74HC137DBSSOP-16ProductionSOT338-1Pb-FreeMSL=1
Family Functions Literature Support Docs Price Buy Online More...
 74HCT137 5V 3-to-8 Line Decoder/Demultiplexer with Address Latches; Inverting; TTL Enabled
 74HC138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74HCT138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled
 74HC139 5V Dual 2-to-4 Line Decoder/Demultiplexer
 74HCT139 5V Dual 2-to-4 Line Decoder/Demultiplexer; TTL Enabled
 74HC154 5V 4-to-16 Line Decoder/Demultiplexer
 74HCT154 5V 4-to-16 Line Decoder/Demultiplexer; TTL Enabled
 74HC237 5V 3-to-8 Decoder/Demultiplexer with Address Latches
 74HCT237 5V 3-to-8 Decoder/Demultiplexer with Address Latches; TTL Enabled
 74HC238 5V 3-to-8 Decoder/Demultiplexer
 74HCT238 5V 3-to-8 Decoder/Demultiplexer; TTL Enabled
 74HC4511 5V BCD to 7-Segment Latch/Decoder/Driver with Lamp Test Input
 74HCT4511 5V BCD to 7-Segment Latch/Decoder/Driver with Lamp Test Input; TTL Enabled
 74HC4514 5V 4-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH
 74HCT4514 5V 4-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH; TTL Enabled
 74HC4515 5V 4-to-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting
 74HCT4515 5V 4-to-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting; TTL Enabled
More Information

Links

Standard ICs quick find
Logic sections