ProductsLogicHC

Single-gate HC/T products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate HC/T Products

 74HC1G005V Single 2-Input NAND Gate
74HC1G00GVPicoGate-5ProductionSOT753Pb-FreeMSL=1
74HC1G00GWPicoGate-5ProductionSOT353-1Pb-FreeMSL=1
Family Functions Literature Support Docs Markings Price Buy Online More...
 74HCT1G005V Single 2-Input NAND Gate; TTL Enabled
 74HC1G025V Single 2-Input NOR Gate
 74HCT1G025V Single 2-Input NOR Gate; TTL Enabled
 74HC1G045V Single Inverter
 74HCT1G045V Single Inverter; TTL Enabled
 74HC1GU045V Single Inverter (Unbuffered)
 74HC1G085V Single 2-Input AND Gate
 74HCT1G085V Single 2-Input AND Gate; TTL Enabled
 74HC1G145V Single Inverting Schmitt Trigger
 74HCT1G145V Single Inverting Schmitt Trigger; TTL Enabled
 74HC1G325V Single 2-Input OR Gate
 74HCT1G325V Single 2-Input OR Gate; TTL Enabled
 74HC1G66Single 5V single-pole, single-throw bilateral analog switch (SPST-NO)
 74HCT1G66Single 5V single-pole, single-throw bilateral analog switch (SPST-NO); TTL enabled
 74HC1G865V Single 2-Input EXCLUSIVE-OR Gate
 74HCT1G865V Single 2-Input EXCLUSIVE-OR Gate; TTL Enabled
 74HC1G1255V Single Buffer/Line Driver with Active LOW Output Enable (3-State)
 74HCT1G1255V Single Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74HC1G1265V Single Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74HCT1G1265V Single Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State)
More Information

Links

Standard ICs quick find
Standard ICs sections