|
GTL translator voltage clamps
Introduction
These passive voltage level translators provide bi-directional voltage translation without the need for directional control for any voltage between 1.0V to 5.0V to any other voltage between 1.0V and 5.0V at frequencies up to about 3 MHz.
They are offered in SO, TSSOP, and HVQFN packages with the GTL2002 now available in the super small VSSOP-8 (DC) and XQFN-8 (GM) packages for mobile applications.

- The GTL2002/03/10/00 allow voltage translation between any voltage from 1.0V to 5.0V to any voltage between 1.0V and 5.0V in configurations of 2, 8, 10, and 22-bit widths.
- These devices are open drain on both sides of the device, with no drive through the translator voltage clamp (no VCC).
- The reference voltage clamps the output voltage with a very low propagation delay (<1ns), and the device provides bi-directional level translation without the need for a direction control pin.
- The BiCMOS process provides excellent ESD performance to interface to the outside world.
- Typical application for the GTL2002, as shown, is the translation of an ASIC I2C port to an I2C bus at 3.3V or 5.0V.
Products
Click  for datasheet. Also, see datasheet disclaimer.  ,  ,  indicate product status. Click  or  for more or less detail.
GTL Translator Voltage Clamps
|
|
 | GTL2010 |  | 10-bit GTL processor voltage clamp | | |
|
More Information
Literature
Support
Related Functions
Links
|
|
 | Logic sections |  |
|
- Product families & functions
- Literature brochures, leaflets, presentations
- Support manuals, models, FAQ, software, demoboards, tools, training
- Packaging specs & SOT #s
- Quality handbook, markings
- Contact sales, distributors
|
|
 | |  |
|
|