ProductsLogicGTL

GTL translator voltage clamps

Introduction
These passive voltage level translators provide bi-directional voltage translation without the need for directional control for any voltage between 1.0V to 5.0V to any other voltage between 1.0V and 5.0V at frequencies up to about 3 MHz. They are offered in SO, TSSOP, and HVQFN packages with the GTL2002 now available in the super small VSSOP-8 (DC) and XQFN-8 (GM) packages for mobile applications.
  • The GTL2002/03/10/00 allow voltage translation between any voltage from 1.0V to 5.0V to any voltage between 1.0V and 5.0V in configurations of 2, 8, 10, and 22-bit widths.
  • These devices are open drain on both sides of the device, with no drive through the translator voltage clamp (no VCC).
  • The reference voltage clamps the output voltage with a very low propagation delay (<1ns), and the device provides bi-directional level translation without the need for a direction control pin.
  • The BiCMOS process provides excellent ESD performance to interface to the outside world.
  • Typical application for the GTL2002, as shown, is the translation of an ASIC I2C port to an I2C bus at 3.3V or 5.0V.
Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

GTL Translator Voltage Clamps

 GTL2000 22-bit GTL processor voltage clamp
 GTL2002 2-bit GTL processor voltage clamp
GTL2002DSO-8ProductionSOT96-1Pb-Free        
GTL2002DPTSSOP-8ProductionSOT505-1Pb-Free        
GTL2002DP/Q900TSSOP-8DevelopmentSOT505-1Pb-Free        
GTL2002DCVSSOP-8ProductionSOT765-1Pb-Free        
GTL2002GMXQFN-8ProductionSOT902-1Pb-Free        
Family Functions Literature Models Support Docs Price Buy Online More...
 GTL2010 10-bit GTL processor voltage clamp
More Information

Literature

Low cost bidirectional voltage translation without directional control
Bi-direNXP bidirectional low-voltage translators GTL20xx
© March 2007; English; Ordering code: 9397 750 15911

Support

Related Functions

Links

Standard ICs quick find
Logic sections