ProductsLogicGTL

GTL logic translators

Introduction
These active voltage level translators provide bi-directional voltage translation between GTL-, GTL, and GTL+ voltage levels and LVTTL signal levels under hardware directional control at speeds up to about 100MHz. They are typically used in Intel processor-to-chip set interfaces but can be used in any voltage level translation opportunity.
Features

GTL2005

General-purpose quad GTL-to-LVTTL translator with direction pin - The faster speeds of the GTL2005 are needed for synchronous operation whereas the slower GTL2014 can be used for asynchronous operation.

GTL2006

13-bit GTL-to-LVTTL translator has been designed for dual Intel Xeon processor server applications using the Lindenhurst chipset

GTL2007

Variant of the GTL2006 that includes power-good controls—a feature for next generation dual-processor server motherboards

GTL2008 and GTL2107

Variations on the GTL2007 that provide Hi-Z outputs during power up and down - The Texas Instruments SN74GTL2107 is an alternate source to the GTL2107.

GTL2009

Front-Side-Bus comparator that takes in the GTL signals from two different chipsets, compares them, and outputs the lowest Front-Side-Bus frequency to both processors

GTL2012

One half the GTL2014 in a single package to reduce cost and board space when 1 or 2 GTL traces are used

GTL2014

Slower (10ns vs. 2.5ns TTL-to-GTL tPD) version of the GTL2005 that allows VREF operation down to 0.5V with linear response

GTL2018

Twice the GTL2014 in a single package to reduce cost and board space when more than 4 GTL traces are used

GTL2034

A 4-bit GTL-to-GTL buffer (11.5ns maximum tPD) with the same footprint as the GTL2014 (DIR pin = no connect) that allows longer GTL traces than possible from weak 2mA GTL outputs on ASICs

GTL1655

A 16-bit, bi-directional GTL-to-LVTTL/TTL universal bus translator - It's function is similar to a 16501 standard logic function. The GTL1655 is configured as two 8-bit transceivers that share a clock and master output enable pin but which have individual latch timing. The output capability is ±24mA on the LVTTL (A port) side and is +100mA on the GTL (B port) side. Live insertion is supported via IOFF, power-up 3-state, and BIAS VCC.

GTL16612

An 18-bit, bi-directional GTL-to-LVTTL/TTL universal bus translator - It uses a similar pin-out as a 16601 standard logic function and can perform multiple different logic functions. The output capability is +64mA/-32mA on the LVTTL (A port) side and +40mA on the GTL (B port) side.
Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

GTL Logic Translators

 GTL20038-bit bidirectional low voltage translator
GTL2003PWTSSOP-20ProductionSOT360-1Pb-Free        
GTL2003BQDHVQFN-20ProductionSOT764-1Pb-Free        
Family Functions Literature Models Price Buy Online More...
 GTL2005Quad GTL/GTL+ to LVTTL/TTL bidirectional non-latched translator
 GTL200613-bit GTL-/GTL/GTL+ to LVTTL translator
 GTL200712-bit GTL-/GTL/GTL+ to LVTTL translator with power-good control
 GTL200812-bit GTL to LVTTL translator with power good control and high-impedance LVTTL and GTL outputs
 GTL20093-bit GTL Front Side Bus frequency comparator
 GTL20122-bit LVTTL to GTL transceiver
 GTL2014Quad GTL-/GTL/GTL+ to LVTTL/TTL bidirectional non-latched translator
 GTL2018Octal GTL/GTL+ to LVTTL/TTL bidirectional non-latched translator
 GTL2034Quad GTL-/GTL/GTL+ to GTL-/GTL/GTL+ buffer
 GTL210712-bit GTL-/GTL/GTL+ to LVTTL translator
 GTL165516-bit GTL/GTL+ to LVTTL bus transceiver with live insertion
 GTL1661218-bit GTL/GTL+ to LVTTL/TTL bidirectional universal translator (3-state)
More Information

Related Functions

Links

Standard ICs quick find
Standard ICs sections