ProductsLogicGTL

All GTL products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

All GTL Products

 GTL200022-bit GTL processor voltage clamp
 GTL20022-bit GTL processor voltage clamp
 GTL20038-bit bidirectional low voltage translator
 GTL2005Quad GTL/GTL+ to LVTTL/TTL bidirectional non-latched translator
 GTL200613-bit GTL-/GTL/GTL+ to LVTTL translator
 GTL200712-bit GTL-/GTL/GTL+ to LVTTL translator with power-good control
 GTL200812-bit GTL to LVTTL translator with power good control and high-impedance LVTTL and GTL outputs
 GTL20093-bit GTL Front Side Bus frequency comparator
 GTL201010-bit GTL processor voltage clamp
 GTL20122-bit LVTTL to GTL transceiver
 GTL2014Quad GTL-/GTL/GTL+ to LVTTL/TTL bidirectional non-latched translator
 GTL2018Octal GTL/GTL+ to LVTTL/TTL bidirectional non-latched translator
 GTL202032-bit GTL terminator with octal enables (56Ω series resistance)
 GTL202132-bit GTL terminator with octal enables (75Ω series resistance)
 GTL202232-bit GTL terminator with octal enables (100Ω series resistance)
GTL2022DGGTSSOP-56DiscontinuedSOT364-1                
Family Functions Literature
 GTL202332-bit GTL terminator with octal enables (150Ω series resistance)
 GTL2034Quad GTL-/GTL/GTL+ to GTL-/GTL/GTL+ buffer
 GTL210712-bit GTL-/GTL/GTL+ to LVTTL translator
 GTL165516-bit GTL/GTL+ to LVTTL bus transceiver with live insertion
 GTL1661218-bit GTL/GTL+ to LVTTL/TTL bidirectional universal translator (3-state)
More Information

Links

Standard ICs quick find
Standard ICs sections