ProductsLogicGTL

All GTL products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

All GTL Products

 GTL2000 22-bit GTL processor voltage clamp
 GTL2002 2-bit GTL processor voltage clamp
 GTL2003 8-bit bidirectional low voltage translator
 GTL2005 Quad GTL/GTL+ to LVTTL/TTL bidirectional non-latched translator
 GTL2006 13-bit GTL-/GTL/GTL+ to LVTTL translator
 GTL2007 12-bit GTL-/GTL/GTL+ to LVTTL translator with power-good control
 GTL2008 12-bit GTL to LVTTL translator with power good control and high-impedance LVTTL and GTL outputs
 GTL2009 3-bit GTL Front Side Bus frequency comparator
 GTL2010 10-bit GTL processor voltage clamp
 GTL2012 2-bit LVTTL to GTL transceiver
 GTL2014 Quad GTL-/GTL/GTL+ to LVTTL/TTL bidirectional non-latched translator
 GTL2018 Octal GTL/GTL+ to LVTTL/TTL bidirectional non-latched translator
 GTL2020 32-bit GTL terminator with octal enables (56Ω series resistance)
 GTL2021 32-bit GTL terminator with octal enables (75Ω series resistance)
 GTL2022 32-bit GTL terminator with octal enables (100Ω series resistance)
 GTL2023 32-bit GTL terminator with octal enables (150Ω series resistance)
 GTL2034 Quad GTL-/GTL/GTL+ to GTL-/GTL/GTL+ buffer
 GTL2107 12-bit GTL-/GTL/GTL+ to LVTTL translator
 GTL1655 16-bit GTL/GTL+ to LVTTL bus transceiver with live insertion
 GTL16612 18-bit GTL/GTL+ to LVTTL/TTL bidirectional universal translator (3-state)
More Information

Links

Standard ICs quick find
Logic sections