| Family | HC/T (1) HEF (1) | Don't Care |
Bit Width  | Standard (2) | Don't Care |
VCC  | 2.5V (1) 2.7V (1) 3.3V (1) 5.0V (2) 6.0V (2) 10V (1) 15V (1) | Don't Care |
| Logic I/O Levels | CMOS (2) | Don't Care |
TPD Typical  | ≥10ns (2) | Don't Care |
IOH Typical  | ≤12mA (2) | Don't Care |
IOL Typical  | ≤12mA (2) | Don't Care |
| Package | DIL (2) SO (2) DQFN (1) SSOP (1) | Don't Care |