| Family | ABT (1) AHC/T (6) AUC (1) AUP (3) ALVC (1) FAST (1) HC/T (8) HEF (3) LV (1) LVC (3) LVT (1) | Don't Care |
Bit Width  | Low (14) Standard (15) | Don't Care |
VCC  | 0.8V (4) 1.2V (6) 1.5V (6) 1.8V (9) 2.5V (16) 2.7V (17) 3.3V (16) 5.0V (22) 6.0V (7) 10V (3) 15V (3) | Don't Care |
| Logic I/O Levels | TTL (15) CMOS (14) | Don't Care |
TPD Typical  | 0-2ns (4) 2-4ns (11) 4-10ns (14) ≥10ns (9) | Don't Care |
IOH Typical  | ≤12mA (23) 12-24mA (5) ≥24mA (4) | Don't Care |
IOL Typical  | ≤12mA (22) 12-24mA (5) ≥24mA (5) | Don't Care |
| Package | SO (15) TSSOP (15) DQFN (12) DIL (10) XSON (9) PicoGate (8) SSOP (8) VSSOP (6) XQFN (2) | Don't Care |