ProductsLogicGates

OR-AND gates

Products

Parametric Filter (1)

FamilyAUP (1) Don't Care
Bit Width Low (1) Don't Care
VCC 0.8V (1) 1.2V (1) 1.5V (1) 1.8V (1) 2.5V (1) 2.7V (1) 3.3V (1) Don't Care
Logic I/O LevelsCMOS (1) Don't Care
TPD Typical 2-4ns (1) Don't Care
IOH Typical ≤12mA (1) Don't Care
IOL Typical ≤12mA (1) Don't Care
PackagePicoGate (1) XSON (1) Don't Care
More Information

Links

Standard ICs quick find
Standard ICs sections