| Family | ABT (1) AHC/T (4) AUC (1) AUP (2) ALVC (1) FAST (3) HC/T (10) HEF (4) LV (2) LVC (4) LVT (1) | Don't Care |
Bit Width  | Low (11) Standard (22) | Don't Care |
VCC  | 0.8V (3) 1.2V (7) 1.5V (7) 1.8V (10) 2.5V (17) 2.7V (18) 3.3V (17) 5.0V (26) 6.0V (9) 10V (4) 15V (4) | Don't Care |
| Logic I/O Levels | TTL (19) CMOS (14) | Don't Care |
TPD Typical  | 0-2ns (3) 2-4ns (12) 4-10ns (14) ≥10ns (15) | Don't Care |
IOH Typical  | ≤12mA (26) 12-24mA (7) ≥24mA (5) | Don't Care |
IOL Typical  | ≤12mA (23) 12-24mA (9) ≥24mA (6) | Don't Care |
| Package | SO (22) DQFN (18) TSSOP (16) DIL (14) SSOP (10) PicoGate (7) XSON (6) VSSOP (4) XQFN (2) BareDie (1) | Don't Care |