| Family | ABT (2) AHC/T (8) AUC (1) AUP (4) ALVC (1) FAST (5) HC/T (14) HEF (4) LV (3) LVC (7) LVT (2) | Don't Care |
Bit Width  | Low (18) Standard (33) | Don't Care |
VCC  | 0.8V (5) 1.2V (10) 1.5V (10) 1.8V (16) 2.5V (27) 2.7V (29) 3.3V (28) 5.0V (41) 6.0V (11) 10V (4) 15V (4) | Don't Care |
| Logic I/O Levels | TTL (31) CMOS (20) | Don't Care |
TPD Typical  | 0-2ns (3) 2-4ns (19) 4-10ns (20) ≥10ns (21) Not Listed (1) | Don't Care |
IOH Typical  | ≤12mA (35) 12-24mA (9) ≥24mA (7) Not Listed (5) | Don't Care |
IOL Typical  | ≤12mA (34) 12-24mA (12) ≥24mA (10) | Don't Care |
| Package | SO (33) TSSOP (26) DQFN (23) DIL (22) SSOP (17) XSON (13) PicoGate (11) VSSOP (7) XQFN (3) | Don't Care |