| Family | AUP (8) LVC (3) | Don't Care |
Bit Width  | Low (11) | Don't Care |
VCC  | 0.8V (4) 1.2V (4) 1.5V (4) 1.8V (7) 2.5V (11) 2.7V (11) 3.3V (11) 5.0V (3) | Don't Care |
| Logic I/O Levels | CMOS (8) TTL (3) | Don't Care |
TPD Typical  | 0-2ns (1) 2-4ns (9) 4-10ns (8) | Don't Care |
IOH Typical  | ≤12mA (8) 12-24mA (1) ≥24mA (3) | Don't Care |
IOL Typical  | ≤12mA (8) 12-24mA (1) ≥24mA (3) | Don't Care |
| Package | XSON (11) PicoGate (10) TSSOP (1) XQFN (1) | Don't Care |