| Family | AUP (1) FAST (1) HC/T (1) | Don't Care |
Bit Width  | Low (1) Standard (2) | Don't Care |
VCC  | 0.8V (1) 1.2V (1) 1.5V (1) 1.8V (1) 2.5V (2) 2.7V (2) 3.3V (2) 5.0V (2) 6.0V (1) | Don't Care |
| Logic I/O Levels | CMOS (2) TTL (1) | Don't Care |
TPD Typical  | 2-4ns (2) ≥10ns (1) | Don't Care |
IOH Typical  | ≤12mA (3) | Don't Care |
IOL Typical  | ≤12mA (2) 12-24mA (1) | Don't Care |
| Package | DIL (2) SO (2) PicoGate (1) SSOP (1) XSON (1) | Don't Care |