ProductsLogicGates

AND gates

Products

Parametric Filter (35)

FamilyABT (1) AHC/T (7) AUC (1) AUP (4) ALVC (1) FAST (2) HC/T (9) HEF (3) LV (1) LVC (5) LVT (1) Don't Care
Bit Width Low (17) Standard (18) Don't Care
VCC 0.8V (5) 1.2V (8) 1.5V (8) 1.8V (12) 2.5V (21) 2.7V (22) 3.3V (21) 5.0V (26) 6.0V (8) 10V (3) 15V (3) Don't Care
Logic I/O LevelsTTL (18) CMOS (17) Don't Care
TPD Typical 0-2ns (5) 2-4ns (15) 4-10ns (15) ≥10ns (13) Don't Care
IOH Typical ≤12mA (25) 12-24mA (6) ≥24mA (6) Not Listed (2) Don't Care
IOL Typical ≤12mA (25) 12-24mA (7) ≥24mA (7) Don't Care
PackageSO (18) TSSOP (17) DQFN (15) DIL (12) PicoGate (11) XSON (11) SSOP (10) VSSOP (6) XQFN (2) Don't Care
More Information

Links

Standard ICs quick find
Logic sections