ProductsLogicGates

97 gates

Configurable Multiple Function Gates

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 97 Gates

 74AUP1G971.8V single low power configurable multiple function gate
 74AUP1T973.3V single low-power configurable multiple function gate with voltage-level translator

97 Gates

 SE97Memory module temperature sensor with integrated SPD; VCC 3.0-3.6V
 SE97AMemory module temperature sensor with integrated SPD; VCC 2.3-3.6V
More Information

Links

Standard ICs quick find
Standard ICs sections