ProductsLogicGates

32 gates

2-Input OR Gates

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 32 Gates

 74AHC1G32 5V Single 2-Input OR Gate
 74AHCT1G32 5V Single 2-Input OR Gate; TTL Enabled
 74AUC1G32 1.8V Single 2-Input OR Gate
 74AUP1G32 1.8V single low-power 2-input OR gate
 74HC1G32 5V Single 2-Input OR Gate
 74HCT1G32 5V Single 2-Input OR Gate; TTL Enabled
 74LVC1G32 3.3V single 2-input OR gate

Dual-Gate 32 Gates

 74AHC2G32 5V Dual 2-Input OR Gate
 74AHCT2G32 5V Dual 2-Input OR Gate; TTL Enabled
 74AUP2G32 1.8V dual low-power dual 2-input OR gate
 74HC2G32 5V Dual 2-Input OR Gate
 74HCT2G32 5V Dual 2-Input OR Gate; TTL Enabled
 74LVC2G32 3.3V Dual 2-Input OR Gate

32 Gates

 P80C32 ROMless microcontroller with 256B RAM
 P80C32X2 ROMless microcontroller with 256B RAM
 74ABT32 5V Quad 2-Input OR Gate
 74AHC32 5V Quad 2-Input OR Gate
 74AHCT32 5V Quad 2-Input OR Gate; TTL Enabled
 74ALS32 Quad 2-Input OR Gate
 74ALVC32 3.3V Quad 2-Input OR Gate
 74F32 5V Quad 2-Input OR Gate
 74HC32 5V Quad 2-Input OR Gate
 74HCT32 5V Quad 2-Input OR Gate; TTL Enabled
 P89LPC932 See P89LPC932A1 replacement
 P89LPC932A1 Microcontroller with 8KB 3V flash, 512-byte data EEPROM
 74LV32 3.3V Quad 2-Input OR Gate
 74LVC32A 3.3V Quad 2-Input OR Gate
 74LVT32 3.3V quad 2-input OR gate
More Information

Links

Standard ICs quick find
Logic sections