ProductsLogicGates

02 gates

2-Input NOR Gates

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 02 Gates

 74AHC1G02 5V Single 2-Input NOR Gate
 74AHCT1G02 5V Single 2-Input NOR Gate; TTL Enabled
 74AUC1G02 1.8V Single 2-Input NOR Gate
 74AUP1G02 1.8V single low-power 2-input NOR gate
 74HC1G02 5V Single 2-Input NOR Gate
 74HCT1G02 5V Single 2-Input NOR Gate; TTL Enabled
74HCT1G02GVPicoGate-5ProductionSOT753Pb-FreeMSL=1
74HCT1G02GWPicoGate-5ProductionSOT353-1Pb-FreeMSL=1
Family Functions Literature Support Docs Markings Price Buy Online More...
 74LVC1G02 3.3V single 2-input NOR gate

Dual-Gate 02 Gates

 74AUP2G02 1.8V dual low-power 2-input NOR gate
 74HC2G02 5V Dual 2-Input NOR Gate
 74HCT2G02 5V Dual 2-Input NOR Gate; TTL Enabled
 74LVC2G02 3.3V Dual 2-Input NOR Gate

02 Gates

 74ABT02 5V Quad 2-Input NOR Gate
 74AHC02 5V Quad 2-Input NOR Gate
 74AHCT02 5V Quad 2-Input NOR Gate; TTL Enabled
 74ALS02 Quad 2-Input NOR Gate
 74ALVC02 3.3V Quad 2-Input NOR Gate
 74F02 5V Quad 2-Input NOR Gate
 74HC02 5V Quad 2-Input NOR Gate
 74HCT02 5V Quad 2-Input NOR Gate; TTL Enabled
 P89LPC902 Microcontroller with 1KB 3V flash, 128-byte RAM
 74LV02 3.3V Quad 2-Input NOR Gate
 74LVC02A 3.3V Quad 2-Input NOR Gate
 74LVT02 3.3V quad 2-input NOR gate
 PCA34C02 DDR SPD, 1.7V to 3.6V
More Information

Links

Standard ICs quick find
Logic sections