ProductsLogicFlip-Flops

J-K flip-flops

Products

Parametric Filter (11)

FamilyFAST (2) HC/T (7) HEF (1) LVC (1) Don't Care
Bit Width Standard (11) Don't Care
Fmax Typical0-25MHz (1) 25-100MHz (9) 100-250MHz (3) Don't Care
VCC 1.2V (1) 1.5V (1) 1.8V (1) 2.5V (5) 2.7V (5) 3.3V (5) 5.0V (10) 6.0V (5) 10V (1) 15V (1) Don't Care
Logic I/O LevelsTTL (6) CMOS (5) Don't Care
TPD Typical 2-4ns (1) 4-10ns (3) ≥10ns (8) Don't Care
3-State OutputsNo (11) Don't Care
ResetYes (11) Don't Care
SetYes (8) No (3) Don't Care
Bus HoldNo (11) Don't Care
Series ResistorsNo (11) Don't Care
IOH Typical ≤12mA (10) 12-24mA (1) ≥24mA (1) Don't Care
IOL Typical ≤12mA (8) 12-24mA (3) ≥24mA (1) Don't Care
PackageSO (11) DIL (10) SSOP (7) TSSOP (6) DQFN (5) Don't Care
More Information

Links

Standard ICs quick find
Logic sections