ProductsLogicFlip-Flops

D-type flip-flops

Products

Parametric Filter (108)

FamilyABT (11) AHC/T (12) AUP (8) AVC (1) ALVC (6) ALVT (5) FAST (9) HC/T (20) HEF (4) LV (7) LVC (16) LVT (9) Don't Care
Bit Width Low (15) Standard (73) Wide (20) Don't Care
Fmax Typical0-25MHz (1) 25-100MHz (31) 100-250MHz (51) 250MHz+ (25) Not Listed (8) Don't Care
VCC 0.8V (8) 1.2V (30) 1.5V (30) 1.8V (38) 2.5V (58) 2.7V (67) 3.3V (67) 5.0V (68) 6.0V (13) 10V (4) 15V (4) Don't Care
Logic I/O LevelsTTL (80) CMOS (28) Don't Care
TPD Typical 0-2ns (3) 2-4ns (49) 4-10ns (33) ≥10ns (31) Don't Care
3-State OutputsYes (55) No (53) Don't Care
ResetYes (45) No (56) Not Listed (7) Don't Care
SetYes (15) No (86) Not Listed (7) Don't Care
Bus HoldYes (15) No (93) Don't Care
Series ResistorsYes (4) No (104) Don't Care
IOH Typical ≤12mA (59) 12-24mA (30) ≥24mA (43) Not Listed (1) Don't Care
IOL Typical ≤12mA (53) 12-24mA (35) ≥24mA (47) Don't Care
PackageTSSOP (76) SO (73) SSOP (61) DIL (47) DQFN (40) XSON (13) PicoGate (10) VSSOP (5) XQFN (5) HUQFN (2) LFBGA (2) QFP (1) VFBGA (1) Don't Care
More Information

Links

Standard ICs quick find
Logic sections