ProductsLogicFlip-Flops

823 flip-flops

D-Type Flip-Flops; Positive-Edge Trigger (3-State)

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

823 Flip-Flops

 74ABT8235V 9-bit D-type flip-flop with reset; positive-edge trigger (3-state)
 74F8235V 9-bit D-type flip-flop with reset; positive-edge trigger; non-inverting (3-state)
 74LVC823A3.3V 9-bit D-type flip-flop with reset; positive-edge trigger (3-state)

16-Bit 823 Flip-Flops

 74ABT16823A5V 18-bit D-type flip-flop with reset; positive-edge trigger (3-state)
 74ABTH16823A5V 18-bit D-type flip-flop with reset; positive-edge trigger with bus hold (3-state)
74ABTH16823ADLSSOP-56DiscontinuedSOT371-1                
74ABTH16823ADGGTSSOP-56DiscontinuedSOT364-1                
Family Functions Literature Support Docs
 74ALVCH168233.3V 18-bit D-type flip-flop with reset; positive-edge trigger with bus hold (3-state)
 74ALVT168233.3V 18-bit D-type flip-flop with reset; positive-edge trigger with bus hold (3-state)
 74ALVT1628233.3V 18-bit D-type flip-flop with reset; positive-edge trigger with bus hold and 30 ohm termination resistors (3-state)
More Information

Links

Standard ICs quick find
Standard ICs sections