ProductsLogicFlip-Flops

821 flip-flops

D-Type Flip-Flops; Positive-Edge Trigger (3-State)

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

821 Flip-Flops

 74ABT8215V 10-bit D-type flip-flop; positive-edge trigger (3-state)
74ABT821NDIL-24DiscontinuedSOT222-1                
74ABT821DSO-24ProductionSOT137-1Pb-FreeMSL=1
74ABT821DBSSOP-24ProductionSOT340-1Pb-FreeMSL=1
74ABT821PWTSSOP-24ProductionSOT355-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74F8215V 10-bit D-type flip-flop; positive-edge trigger; non-inverting (3-state)
 74LVC821A3.3V 10-bit D-type flip-flop; positive-edge trigger (3-state)

16-Bit 821 Flip-Flops

 74ABT16821A5V 20-bit D-type flip-flop; positive-edge trigger (3-state)
 74ABTH16821A5V 20-bit D-type flip-flop; positive-edge trigger with bus hold (3-state)
 74ALVCH168213.3V 20-bit D-type flip-flop; positive-edge trigger with bus hold (3-state)
 74ALVT168213.3V 20-bit D-type flip-flop; positive-edge trigger with bus hold (3-state)
 74ALVT1628213.3V 20-bit D-type flip-flop; positive-edge trigger with bus hold and 30 ohm termination resistors (3-state)
More Information

Links

Standard ICs quick find
Standard ICs sections