ProductsLogicFlip-Flops

79 flip-flops

D-Type Flip-Flops; Postive-Edge Trigger

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 79 Flip-Flops

 74AHC1G795V single D-type flip-flop; positive-edge trigger
 74AHCT1G795V single D-type flip-flop; positive-edge trigger; TTL enabled
 74AUP1G791.8V single low-power D-type flip-flop; positive-edge trigger
74AUP1G79GWPicoGate-5ProductionSOT353-1Pb-FreeMSL=1
74AUP1G79GMXSON-6ProductionSOT886Pb-FreeMSL=1
74AUP1G79GFXSON-6ProductionSOT891Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Samples More...
 74LVC1G793.3V single D-type flip-flop; positive-edge trigger

Dual-Gate 79 Flip-Flops

 74AUP2G791.8V dual low-power D-type flip-flop; positive-edge trigger

79 Flip-Flops

 P87LPC779Microcontroller with 8KB OTP, 8-bit A/D, 8-bit DAC
More Information

Links

Standard ICs quick find
Standard ICs sections