ProductsLogicFlip-Flops

79 flip-flops

D-Type Flip-Flops; Postive-Edge Trigger

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 79 Flip-Flops

 74AHC1G79 5V single D-type flip-flop; positive-edge trigger
 74AHCT1G79 5V single D-type flip-flop; positive-edge trigger; TTL enabled
 74AUP1G79 1.8V single low-power D-type flip-flop; positive-edge trigger
 74LVC1G79 3.3V single D-type flip-flop; positive-edge trigger

Dual-Gate 79 Flip-Flops

 74AUP2G79 1.8V dual low-power D-type flip-flop; positive-edge trigger

79 Flip-Flops

 P87LPC779 Microcontroller with 8KB OTP, 8-bit A/D, 8-bit DAC
More Information

Links

Standard ICs quick find
Logic sections