ProductsLogicFlip-Flops

74 flip-flops

D-Type Flip-Flops with Set and Reset; Positive-Edge Trigger

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 74 Flip-Flops

 74AUP1G74 1.8V single low-power D-type flip-flop with set and reset; positive-edge trigger
 74LVC1G74 3.3V single D-type flip-flop with set and reset; positive-edge trigger

Dual-Gate 74 Flip-Flops

 74LVC2G74 3.3V single D-type flip-flop with set and reset; positive edge trigger

74 Flip-Flops

 74ABT74 5V dual D-type flip-flop with set and reset; positive-edge trigger
 74AHC74 5V dual D-type flip-flop with set and reset; positive-edge trigger
 74AHCT74 5V dual D-type flip-flop with set and reset; positive-edge trigger; TTL enabled
 74ALS74A Dual D-type flip-flop with set and reset; positive-edge trigger
 74ALVC74 3.3V dual D-type flip-flop with set and reset; positive-edge trigger
 74F74 5V dual D-type flip-flop with set and reset; positive-edge trigger
 74HC74 5V dual D-type flip-flop with set and reset; positive-edge trigger
 74HCT74 5V dual D-type flip-flop with set and reset; positive-edge trigger; TTL enabled
 74LV74 3.3V dual D-type flip-flop with set and reset; positive-edge trigger
 74LVC74A 3.3V dual D-type flip-flop with set and reset; positive-edge trigger
 74LVT74 3.3V dual D-type flip-flop with set and reset; positive-edge trigger
74LVT74DSO-14ProductionSOT108-1Pb-FreeMSL=1
74LVT74DBSSOP-14ProductionSOT337-1Pb-FreeMSL=1
74LVT74PWTSSOP-14ProductionSOT402-1Pb-FreeMSL=1
74LVT74BQDQFN-14InquireSOT762-1Pb-FreeMSL=1
Family Functions Models Support Docs Price Buy Online More...
More Information

Links

Standard ICs quick find
Logic sections