ProductsLogicFlip-Flops

574 flip-flops

D-Type Flip-Flops; Positive-Edge Trigger

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

574 Flip-Flops

 74ABT574A 5V octal D-type flip-flop; positive-edge trigger; broadside pinout (3-state)
 74AHC574 5V octal D-type flip-flop; positive-edge trigger; broadside pinout (3-state)
 74AHCT574 5V octal D-type flip-flop; TTL enabled; positive-edge trigger; broadside pinout (3-state)
 74ALS574A Octal D-type flip-flop; positive-edge trigger; broadside pinout (3-state)
 74ALVC574 3.3V octal D-type flip-flop, positive-edge trigger; broadside pinout (3-state)
 74F574 5V octal D-type flip-flop; positive-edge trigger; broadside pinout (3-state)
 74HC574 5V octal D-type flip-flop; positive-edge trigger; broadside pinout (3-state)
 74HCT574 5V octal D-type flip-flop; TTL enabled; positive-edge trigger; broadside pinout (3-state)
 74LV574 3.3V octal D-type flip-flop; positive-edge trigger; broadside pinout (3-state)
 74LVC574A 3.3V octal D-type flip-flop with 5V tolerant inputs/outputs; positive-edge trigger; broadside pinout (3-state)
 74LVT574 3.3V octal D-type flip-flop with bus hold; positive-edge trigger; broadside pinout (3-state)
 74LVTH574 3.3V octal D-type flip-flop with bus hold; positive-edge trigger; broadside pinout (3-state)
More Information

Links

Standard ICs quick find
Logic sections