ProductsLogicFlip-Flops

374 flip-flops

D-Type Flip-Flops; Postive-Edge Trigger (3-State)

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 374 Flip-Flops

 74AUP1G3741.8V single low-power D-type flip-flop; positive-edge-trigger (3-state)

374 Flip-Flops

 74ABT374A5V D-type flip-flop; positive-edge trigger (3-state)
 74AHC3745V D-type flip-flop; positive-edge trigger (3-state)
 74AHCT3745V D-type flip-flop; positive-edge trigger; TTL enabled (3-state)
74AHCT374DSO-20ProductionSOT163-1Pb-FreeMSL=1
74AHCT374PWTSSOP-20ProductionSOT360-1Pb-FreeMSL=1
74AHCT374BQDQFN-20InquireSOT764-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74ALS374D-type flip-flop; positive-edge trigger (3-state)
 74ALVC3743.3V octal D-type flip-flop, positive-edge trigger (3-state)
 74F3745V octal D-type flip-flop; positive-edge trigger (3-state)
 74HC3745V D-type flip-flop; positive-edge trigger (3-state)
 74HCT3745V D-type flip-flop; positive-edge trigger (3-state); TTL enabled
 74LV3743.3V D-type flip-flop; positive-edge trigger; 3-State
 74LVC374A3.3V D-type flip-flop; positive-edge trigger; 3-State
 74LVT3743.3V D-type flip-flop; positive-edge trigger with bus hold (3-state)

16-Bit 374 Flip-Flops

 74ABT16374B5V 16-bit D-type flip-flop; positive-edge trigger (3-state)
 74ABTH16374B5V 16-bit D-type flip-flop; positive-edge trigger with bus hold (3-state)
 74ALVCH163743.3V 16-bit D-type flip-flop; positive-edge trigger with bus hold (3-state)
 74ALVT163743.3V 16-bit D-type flip-flop; positive-edge trigger with bus hold (3-state)
 74AVC163742.5V 16-bit D-type flip-flop; positive-edge trigger (3-state)
 74LVC16374A3.3V 16-bit D-type flip-flop; positive-edge trigger (3-state)
 74LVCH16374A3.3V 16-bit D-type flip-flop; positive-edge trigger; with bus hold (3-state)
 74LVCH162374A3.3V 16-bit D-type flip-flop; positive-edge trigger with bus hold and 30 ohm termination resistors (3-state)
 74LVT1623743.3V 16-bit edge-triggered D-type flip-flop with 30 ohm termination resistors (3-state)
 74LVT16374A3.3V 16-bit D-type flip-flop; positive-edge trigger with bus hold (3-state)

32-Bit 374 Flip-Flops

 74LVCH32374A3.3V 32-bit D-type flip-flop; positive-edge trigger; with bus hold (3-state)
 74LVT323743.3V 32-bit D-type flip-flop; positive edge-trigger (3-state)
More Information

Links

Standard ICs quick find
Standard ICs sections