ProductsLogicFlip-Flops

273 flip-flops

D-Type Flip-Flops with Reset; Positive-Edge Trigger

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

273 Flip-Flops

 74ABT273A5V D-type flip-flop with reset; positive-edge trigger
 74AHC2735V D-type flip-flop with reset; positive-edge trigger
 74AHCT2735V D-type flip-flop with reset; positive-edge trigger; TTL enabled
 74ALS273D-type flip-flop with reset; positive-edge trigger
74ALS273NDIL-20DiscontinuedSOT146-1                
74ALS273DSO-20DiscontinuedSOT163-1                
74ALS273DBSSOP-20DiscontinuedSOT339-1                
Family Functions Literature Support Docs
 74F273A5V octal D-type flip-flop with reset; positive-edge trigger
 74HC2735V D-type flip-flop with reset; positive-edge trigger
 74HCT2735V D-type flip-flop with reset; positive-edge trigger; TTL enabled
 74LV2733.3V D-type flip-flop with reset; positive-edge trigger
 74LVC2733.3V D-type flip-flop with reset; positive-edge trigger
 74LVT2733.3V D-type flip-flop with reset; positive-edge trigger with bus hold

16-Bit 273 Flip-Flops

 74ABT162735V 16-bit D-type flip-flop with reset; positive-edge trigger
 74ABTH162735V 16-bit D-type flip-flop with reset; positive-edge trigger with bus hold
More Information

Links

Standard ICs quick find
Standard ICs sections