ProductsLogicFlip-Flops

175 flip-flops

D-Type Flip-Flops with Reset; Positive-Edge Trigger

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 175 Flip-Flops

 74AUP1G1751.8V single low-power D-type flip-flop with reset; positive-edge trigger
74AUP1G175GWPicoGate-6ProductionSOT363Pb-FreeMSL=1
74AUP1G175GMXSON-6ProductionSOT886Pb-FreeMSL=1
74AUP1G175GFXSON-6ProductionSOT891Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74LVC1G1753.3V single D-type flip-flop with reset; positive-edge trigger

175 Flip-Flops

 74ALS175Quad D-type flip-flop with reset; positive-edge trigger
 74F175A5V quad D-type flip-flop with reset; positive-edge trigger
 74HC1755V quad D-type flip-flop with reset; positive-edge trigger
 74HCT1755V quad D-type flip-flop with reset; positive-edge trigger; TTL enabled
 74LV1753.3V quad D-type flip-flop with reset; positive-edge trigger
More Information

Links

Standard ICs quick find
Standard ICs sections