ProductsLogicFlip-Flops

175 flip-flops

D-Type Flip-Flops with Reset; Positive-Edge Trigger

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 175 Flip-Flops

 74AUP1G1751.8V single low-power D-type flip-flop with reset; positive-edge trigger
 74LVC1G1753.3V single D-type flip-flop with reset; positive-edge trigger

175 Flip-Flops

 74ALS175Quad D-type flip-flop with reset; positive-edge trigger
74ALS175NDIL-16DiscontinuedSOT38-1                
74ALS175DSO-16DiscontinuedSOT109-1                
Family Functions Literature Support Docs
 74F175A5V quad D-type flip-flop with reset; positive-edge trigger
 74HC1755V quad D-type flip-flop with reset; positive-edge trigger
 74HCT1755V quad D-type flip-flop with reset; positive-edge trigger; TTL enabled
 74LV1753.3V quad D-type flip-flop with reset; positive-edge trigger
More Information

Links

Standard ICs quick find
Standard ICs sections