ProductsLogicFlip-Flops

Flip-Flops

Products

All and New

  • All Flip-Flops
  • New Flip-Flops

Subcategories

  • D-Type Flip-Flops with Parametric Filter
  • J-K Flip-Flops with Parametric Filter

Parametric Filter (119)

SubcategoryD-Type (108) J-K (11) Don't Care
FamilyABT (11) AHC/T (12) AUP (8) AVC (1) ALVC (6) ALVT (5) FAST (11) HC/T (27) HEF (5) LV (7) LVC (17) LVT (9) Don't Care
Bit Width Low (15) Standard (84) Wide (20) Don't Care
Fmax Typical0-25MHz (2) 25-100MHz (40) 100-250MHz (54) 250MHz+ (25) Not Listed (8) Don't Care
VCC 0.8V (8) 1.2V (31) 1.5V (31) 1.8V (39) 2.5V (63) 2.7V (72) 3.3V (72) 5.0V (78) 6.0V (18) 10V (5) 15V (5) Don't Care
Logic I/O LevelsTTL (86) CMOS (33) Don't Care
TPD Typical 0-2ns (3) 2-4ns (50) 4-10ns (36) ≥10ns (39) Don't Care
3-State OutputsYes (55) No (64) Don't Care
ResetYes (56) No (56) Not Listed (7) Don't Care
SetYes (23) No (89) Not Listed (7) Don't Care
Bus HoldYes (15) No (104) Don't Care
Series ResistorsYes (4) No (115) Don't Care
IOH Typical ≤12mA (69) 12-24mA (31) ≥24mA (44) Not Listed (1) Don't Care
IOL Typical ≤12mA (61) 12-24mA (38) ≥24mA (48) Don't Care
PackageSO (84) TSSOP (82) SSOP (68) DIL (57) DQFN (45) XSON (13) PicoGate (10) VSSOP (5) XQFN (5) HUQFN (2) LFBGA (2) QFP (1) VFBGA (1) Don't Care

Function Numbers

73 J-K Flip-Flops with Reset; Negative-Edge Trigger
74 D-Type Flip-Flops with Set and Reset; Positive-Edge Trigger
79 D-Type Flip-Flops; Postive-Edge Trigger
80 D-Type Flip-Flops; Postive-Edge Trigger
107 J-K Flip-Flops with Reset; Negative-Edge Trigger
109 J-/K Flip-Flops with Set and Reset; Positive-Edge Trigger
112 J-K Flip-Flops with Set and Reset; Negative-Edge Trigger
113 J-K Flip-Flops without Reset; Negative Edge-Trigger
173 D-Type Flip-Flops; Postive-Edge Trigger; 3-State
174 D-Type Flip-Flops with Reset; Positive-Edge Trigger
175 D-Type Flip-Flops with Reset; Positive-Edge Trigger
273 D-Type Flip-Flops with Reset; Positive-Edge Trigger
374 D-Type Flip-Flops; Postive-Edge Trigger (3-State)
377 D-Type Flip-Flops with Data Enable; Positive-Edge Trigger
378 D-Type Flip-Flops with Enable; Positive-Edge Trigger
534 D-Type Flip-Flops; Positive-Edge Trigger, Inverting (3-State)
564 D-Type Flip-Flops; Positive-Edge Trigger, Inverting (3-State)
574 D-Type Flip-Flops; Positive-Edge Trigger
821 D-Type Flip-Flops; Positive-Edge Trigger (3-State)
822 D-Type Flip-Flops; Positive-Edge Trigger (3-State)
823 D-Type Flip-Flops; Positive-Edge Trigger (3-State)
824 D-Type Flip-Flops; Positive-Edge Trigger (3-State)
2374 D-Type Flip-Flops; Postive-Edge Trigger (3-State)
2377 D-Type Flip-Flops with Data Enable; Positive-Edge Trigger
2821 D-Type Flip-Flops; Positive-Edge Trigger (3-State)
2823 D-Type Flip-Flops; Positive-Edge Trigger (3-State)
4013 D-Type Flip-Flops; Positive-Edge Trigger
4027 J-K Flip-Flops; Positive-Edge Trigger
5074 Synchronizing D-Type Flip-Flops/Clock Drivers; Positive-Edge Trigger
7273 D-Type Flip-Flops with Reset; Positive Edge-Trigger; Open Drain Outputs
40174 D-Type Flip-Flops; Positive-Edge Trigger
40175 D-Type Flip-Flops; Positive-Edge Trigger
40374 D-Type Flip-Flops; Postive-Edge Trigger (3-State)
50109 Synchronizing J-/K Flip-Flops with Metastable Immune Characteristics; Positive Edge-Trigger
50728 Synchronizing Cascaded D-Type Flip-Flops; Positive Edge-Trigger
50729 Synchronizing D-Type Flip-Flops with Set and Reset and Metastable Immune Characteristics; Positive Edge-Trigger
More Information

Related Functions

Standard ICs quick find
Logic sections