ProductsLogicFAST

FAST family overview

Introduction
The high operating speed of FAST can push systems operation into areas previously reserved for 10K ECL, and do it using simple TTL design rules and a single 5V power supply. FAST is the logic of choice for a large portion of the PC industry because it is broadly sourced, attractively priced, and (as the name implies) very fast.
Applications
  • Desktop PCs
  • PC peripherals
  • Telecom and networking
  • Glue logic
Features
  • 3ns typical propagation delay
  • 4mW / gate power dissipation
  • Guaranteed AC performance over temperature and extended VCC 5V ±10%
  • Standard TTL functions and pinouts
  • Designer's choice for cost-sensitive, high-speed systems
More Information

Links

Standard ICs quick find
Logic sections